??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 6
HELP_VARIABLE
Company
Misumi
Description
BMTAL, BMTALA, G-BMTAL, G-BMTALA - Manifold Blocks - Pneumatic - Pitch Standard BMTAL_Series - 50 Square
Bill of material
BMTAL3-Q2-R2-S2-G2-K2
PN
Part No.
MAT
Material
Aluminum Alloy
ST
Surface Treatment
STS
Screw Type Selection
MOP
Max Operating Pressure
1MPa Approximately 10kgf/cm**2 or Less
MH
Mounting Hole Selection
NO
No. of Circuits
Q
Q (Rc (PT)) Selection
R
R (Rc (PT)) Selection
S
S (Rc (PT)) Selection
G
G (Rc (PT)) Selection
K
K (Rc (PT)) Selection
P
P Pitch
40 mm
N
N No. of Pitches
PT
Total No. of Threads
A
50 mm
B
50 mm
E
25 mm
F
25 mm
X
8.5 mm
Y
8.5 mm
DD
d (Mounting Hole)
8.5 mm
D
D (Mounting Hole)
14 mm
HH
h (Mounting Hole)
8.5 mm
M
M (Mounting Hole)
M8
D1
D1 (Mounting Hole)
11 mm
DD1
d1 (Mounting Hole)
6.8 mm
HH1
h1 (Mounting Hole)
6.5 mm