??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 8
HELP_VARIABLE
Company
Misumi
Description
BMUAF, BMUAFA, G-BMUAF, G-BMUAFA - Manifold Blocks - Pneumatic - Pitch Standard BMUAF_Series - 30x40 Square
Bill of material
BMUAF4-Q1-R1-G1-K1
PN
Part No.
MAT
Material
Aluminum Alloy
ST
Surface Treatment
STS
Screw Type Selection
MOP
Max Operating Pressure
1 MPa Approximately 10kgf/cm**2 or less
MH
Mounting Hole Selection
NO
No.
Q
Q (Rc (PT)/ NPT/ M (Coarse)) Selection
R
R (Rc (PT)/ NPT/ M (Coarse)) Selection
G
G (Rc (PT)/ NPT/ M (Coarse)) Selection
K
K (Rc (PT)/ NPT/ M (Coarse)) Selection
P
P Pitch
30 mm
N
N No. of Pitches
PT
Port Threads
A
30 mm
B
40 mm
E
20 mm
F
20 mm
X
7.5 mm
Y
7 mm
DD
d (Mounting Hole)
5.5 mm
D
D (Mounting Hole)
9.5 mm
HH
h (Mounting Hole)
5.5 mm
M
M (Mounting Hole)
M5
D1
D1 (Mounting Hole)
8 mm
DD1
d1 (Mounting Hole)
4.2 mm
HH1
h1 (Mounting Hole)
4.5 mm