You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
Deutsch
English
français
italiano
日本語
한국어
中文
English (United States)
BMUFP4-Q1-R1-G2-K2-P25
Misumi
metric
32_manifolds
Powered by
ダウンロード(CADデータ)
CADデータ生成
PDFデータシート生成
プレビュー
3D
2D
CADモデル選択
{misumi/metric/32_manifolds/bmufp.prj},{NB=BMUFP4-Q1-R1-G2-K2-P25},{MAT=},{STS=RC},{MH=},{NO=4},{Q=1},{R=1},{G=2},{K=2},{P=25},{N=3},{PT=10},{A=40},{B=40},{E=35},{F=20},{X=20},{Y=7},{DD=6.6},{D=11},{HH=6.5},{M=M6},{D1=9.5},{DD1=5.1},{HH1=5.5}
設計基準に一致する目的の製品を選択してください。選択可能な属性は、テーブルアイコン上にハイライトされています。選択は、テーブルアイコンや値をクリックすることでリセットできます。
選択可能な製品数: 7
HELP_VARIABLE
Company
Misumi
Description
BMUFP, BMUFRP, BMUFSP, G-BMUFP, G-BMUFRP, G-BMUFSP - Manifold Blocks - Hidraulic - Pitch Configurable BMUF_Series - 40 Square
Bill of material
BMUFP4-Q1-R1-G2-K2-P25
PN
Part No.
BMUFP4-Q1-R1-G2-K2-P25
BMUFP4-Q1-R1-G2-K2-P25
MAT
Material
1018 Carbon Steel
SUS304
316 Stainless Steel
1018 Carbon Steel
SUS304
316 Stainless Steel
ST
Surface Treatment
Trivalent Chromate
STS
Screw Type Selection
Rc(PT)
G(PF)
Rc(PT)
G(PF)
MH
Mounting Hole Selection
Front Surface Counterbore
Back Surface Counterbore
Through
Tapped
Counterbore Tapped
Front Surface Counterbore
Back Surface Counterbore
Through
Tapped
Counterbore Tapped
NO
No.
4
4
Q
Q (Rc (PT)/ NPT) Selection
1/8
1/4
3/8
NPT 1/8
NPT 1/4
NPT 3/8
1/8
1/4
3/8
NPT 1/8
NPT 1/4
NPT 3/8
R
R (Rc (PT)/ NPT) Selection
1/8
1/4
3/8
NPT 1/8
NPT 1/4
NPT 3/8
1/8
1/4
3/8
NPT 1/8
NPT 1/4
NPT 3/8
G
G (Rc (PT)/ NPT) Selection
1/4
3/8
1/2
NPT 1/4
NPT 3/8
NPT 1/2
1/4
3/8
1/2
NPT 1/4
NPT 3/8
NPT 1/2
K
K (Rc (PT)/ NPT) Selection
1/4
3/8
1/2
NPT 1/4
NPT 3/8
NPT 1/2
1/4
3/8
1/2
NPT 1/4
NPT 3/8
NPT 1/2
P
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
OK
N
N No. of Pitches
3
3
PT
Port Threads
10
10
A
40
mm
B
40
mm
E
35
mm
F
20
mm
X
20
mm
Y
7
mm
DD
d (Mounting Hole)
6.6
mm
D
D (Mounting Hole)
11
mm
HH
h (Mounting Hole)
6.5
mm
M
M (Mounting Hole)
M6
D1
D1 (Mounting Hole)
9.5
mm
DD1
d1 (Mounting Hole)
5.1
mm
HH1
h1 (Mounting Hole)
5.5
mm