??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 2
HELP_VARIABLE
Company
Misumi
Description
BMZF, BMZFM, BMZFR, G-BMZF, G-BMZFM, G-BMZFR - Manifold Blocks for Hydraulic / Water Pressure (30x35 Square) -Horizontal Non-Through Hole- Pitch Standard
Bill of material
BMZF1-Q1-G1
PN
Part No.
MAT
Material
ST
Surface Treatment
MOP
Max. Operating Pressure
20.6 MPa Approximately 210kgf/cm**2 or less
STS
Screw Type Selection
NO
Number of Circuits
Q
Q(Rc(PT)) Selection
G
G(Rc(PT)) Selection
P
P Pitch
0 mm
N
N No. of Pitches
0
PT
Total No. of Threads
2
A
30 mm
B
35 mm
E
25 mm
F
22 mm
X
15 mm
Y
7 mm
DD
d(Mounting Hole)
6.6 mm
D
D(Mounting Hole)
11 mm
HH
h(Mounting Hole)
6.5 mm
ALT
Through hole orientation Symmetrically opposite