??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
BMZS, BMZSM, BMZSR, G-BMZS, G-BMZSM, G-BMZSR - Manifold Blocks for Hydraulic / Water Pressure (25x32 Square) -Horizontal Non-Through Hole- Pitch Standard
Bill of material
BMZS1-Q1-G1
PN
Part No.
MAT
Material
ST
Surface Treatment
STS
Screw Type Selection
MOP
Max. Operating Pressure
20.6 MPa Approximately 210kgf/cm**2 or less
NO
Number of Circuits
Q
Q(Rc(PT)) Selection
G
G(Rc(PT)) Selection
P
P Pitch
0 mm
N
N No. of Pitches
0
PT
Port Threads
2
A
25 mm
B
32 mm
E
20 mm
F
20 mm
X
15 mm
Y
6 mm
DD
d(Mounting Hole)
5.5 mm
D
D(Mounting Hole)
9.5 mm
HH
h(Mounting Hole)
5.5 mm
ALT
Through hole orientation Symmetrically opposite