您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1354 1117378 tab washer M8
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.60 Tab washers
BN 1354 Tab washers with long tab
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_60/bn_1354/bn_1354.prj},{NB=BN 1354 1117378 tab washer M8},{CNSORDERNO=1117378},{BNARTNR=1117378},{BNNORM1=DIN 93},{BNNORM2=},{BNMAT=INOX A4},{CNSMAT=INOX A4},{D=8.000},{DA=8.400},{DW=22.000},{B=8.000},{H=0.750},{L1=20.000},{S=13.000},{R=4.000},{BNNORM3=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1354 - Tab washers with long tab (DIN 93), stainless steel A4
Bill of material
BN 1354 1117378 tab washer M8
BNARTNR
Identification
1117378
1117378
BNNORM1
DIN 93
BNMAT
Material
Stainless steel A4
D
Nominal thread diameter
8.000
8.000
mm
DA
Inner diameter of installation face
8.400
8.400
mm
DW
Outer diameter of bearing face
22.000
22.000
mm
B
Width tab
8.000
8.000
mm
H
Height
0.750
0.750
mm
L1
Length
20.000
20.000
mm
S
Width across flat
13.000
13.000
mm
R
Radius
4.000
4.000
mm