??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 87
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1359 - Hex socket head shoulder bolts (ISO 7379), cl. 012.9 / 12.9, black
Bill of material
BN 1359 2106302 hexsocket head shoulder screw 12x16
BNARTNR
Identification
BNNORM1
ISO 7379
BNMAT
Material
Steel 012.9 / 12.9
BNSURFACE
Surface
black
DS
Nominal pole diameter
mm
GEWINDE
Nominal thread diameter
D
Nominal thread diameter
mm
D3
Thread core diameter
mm
P
Thread pitch
mm
L
Length
mm
B
Length max.
mm
DK
Head diameter max.
mm
DG1
Diameter min.
mm
DG2
Diameter max.
mm
DA1
Diameter max.
mm
E
Width across corners min.
mm
DA2
Diameter max.
mm
K
Head height max.
mm
G1
Distance max.
mm
G2
Distance max.
mm
R1
Radius min.
mm
R2
Radius min.
mm
S
Nominal wrench size
mm
T
Distance min.
mm
W
Distance min.
mm