??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 14070 - Heavy hex nuts HV for heavy hex head bolts HV (EN 14399-4; PEINER), cl. 10, hot dip galvanized, nut lubricated (k-class: K1)
Bill of material
BN 14070 2099780 heavy hex nut HV M22
BNARTNR
Identification
BNNORM1
EN 14399-4
BNNORM2
PEINER
BNMAT
Material
Steel 10
BNSURFACE
Surface
hot dip galvanized, nut lubricated (k-class: K1)
D
Nominal thread diameter
mm
D1
Thread core diameter
mm
P
Thread pitch
mm
D2
Diameter min.
mm
E
Width across corners min.
mm
M
Overall height max.
mm
S
Across-flats-dimension max.
mm