??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 14129 - Three-arm knobs with metal boss (Elesa® VB.639), black, matte finish, Black-oxide steel boss, plain blind hole
Bill of material
BN 14129 1547690 three-arm knob 65672
BNARTNR
Identification
BNNORM1
Elesa® VB.639
BNMAT
Material
Polypropylene, glass-fibre reinforced
BNSURFACE
Surface
black matt
CODE
Code
DESCRIPTION
Description
TYP
Type
1
DIM01
D
mm
DIM02
L
mm
DIM03
d1
mm
DIM04
d2
mm
DIM05
d3
mm
DIM06
l1
mm
DIM07
l2
mm
DIM08
dH9
mm
DIM10
h
mm
DIM11
C
Nm
DIM12
L
J
WEIGHT
Weight