您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14177 1217909 diamond cut knurled knob 34431
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.10 Knurled grip
BN 14177 Diamond cut knurled knobs with threaded stud, steel zinc plated
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_10/bn_14177/bn_14177.prj},{NB=BN 14177 1217909 diamond cut knurled knob 34431},{CNSORDERNO=1217909},{BNARTNR=1217909},{BNNORM1=Elesa® MBT.p},{CNSMAT=Thermoplast},{BNMAT=Thermoplast},{BNSURFACE=schwarz matt},{CODE=34431},{DESCRIPTION=MBT.50 p-M8x16},{DIM01=50},{DIM02=30},{DIM03=20},{DIM04=13.5},{DIM05=M8},{DIM06=16},{WEIGHT=36},{NDM=8.000},{KDM=6.466}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 26
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 14177 - Diamond cut knurled knobs with threaded stud, steel zinc plated (Elesa® MBT.p), black, matte finish
Bill of material
BN 14177 1217909 diamond cut knurled knob 34431
BNARTNR
Identification
1217909
1217909
BNNORM1
Elesa® MBT.p
BNMAT
Material
Thermoplastic
BNSURFACE
Surface
black matt
CODE
Code
34431
34431
DESCRIPTION
Description
MBT.50 p-M8x16
MBT.50 p-M8x16
DIM01
D
50
50
mm
DIM02
l
30
30
mm
DIM03
d1
20
20
mm
DIM04
l2
13.5
13.5
mm
DIM05
d6g
M8
M8
DIM06
l
16
16
mm
WEIGHT
Weight [grams]
36
36