您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14215 1545302 knurled grip knob 2512
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.10 Knurled grip
BN 14215 Knurled grip knobs with brass boss and tapped through-hole
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_10/bn_14215/bn_14215.prj},{NB=BN 14215 1545302 knurled grip knob 2512},{CNSORDERNO=1545302},{BNARTNR=1545302},{BNNORM1=Elesa® B.193 FP},{CNSMAT=Duroplast},{BNMAT=Duroplast},{BNSURFACE=schwarz},{CODE=2512},{DESCRIPTION=B.193/30 FP-M8},{DIM01=31},{DIM02=18.0},{DIM03=24},{DIM04=13},{DIM05=6},{DIM06=M8},{DIM07=15},{WEIGHT=21},{NDM=8.000},{KDM=6.647}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 14215 - Knurled grip knobs with brass boss and tapped through-hole (Elesa® B.193 FP), black
Bill of material
BN 14215 1545302 knurled grip knob 2512
BNARTNR
Identification
1545302
1545302
BNNORM1
Elesa® B.193 FP
BNMAT
Material
Thermoset
BNSURFACE
Surface
black
CODE
Code
2512
2512
DESCRIPTION
Description
B.193/30 FP-M8
B.193/30 FP-M8
DIM01
D
31
31
mm
DIM02
L
18.0
18.0
mm
DIM03
d1
24
24
mm
DIM04
d3
13
13
mm
DIM05
l2
6
6
mm
DIM06
d6H
M8
M8
DIM07
h
15
15
mm
WEIGHT
Weight [grams]
21
21