??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 51
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1424 - Hex socket set screws with flat point (ISO 4026; DIN 913), cl. 45 H, zinc flake coated
Bill of material
BN 1424 1205021 hexagon socket set screw M10x45
BNARTNR
Identification
BNNORM1
ISO 4026
BNNORM2
DIN 913
BNMAT
Material
Steel 45 H
BNSURFACE
Surface
zinc flake coated
D
Nominal thread diameter
mm
D3
Thread core diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
DP
Diameter of the cone-shaped head max.
mm
S
Width across flats
mm
T
Depth of the driving feature min.
mm