??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 14282 - Revolving handles with threaded stud and spanner flats, steel zinc plated (Elesa® I.229+x), black
Bill of material
BN 14282 1548786 revolving handle 21451
BNARTNR
Identification
1548786
BNNORM1
Elesa® I.229+x
BNMAT
Material
Thermoset
BNSURFACE
Surface
black
CODE
Code
21451
DESCRIPTION
Description
I.229/55+x+M10
DIM02
D
49 mm
DIM01
L
62 mm
DIM03
d1
20 mm
DIM04
d6g
M10
DIM05
h
17 mm
DIM06
d2
15 mm
DIM07
l1
7 mm
DIM08
s
12 mm
WEIGHT
Weight [grams]
115