??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 14476 - Hex flange nuts (DIN 6923; EN 1661), stainless steel A2
Bill of material
BN 14476 1329308 hexagon flange nut M5
BNARTNR
Identification
BNNORM1
DIN 6923
BNNORM2
EN 1661
BNMAT
Material
Stainless steel A2
D
Screw nominal diameter
mm
D1
Screw core diameter
mm
P
Pitch
mm
C
Flange thickness min.
mm
DA
Outer diameter thread chamfer min.
mm
DC
Flange diameter max.
mm
DW
Diameter of the bearing face min.
mm
M
Overall height max.
mm
S
Across-flats-dimension max.
mm
R
Radius max.
mm