??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1449 - Bridge handles assembly from the front side (Elesa® Ergostyle® EBP.), gray-black, matte finish
Bill of material
BN 1449 3063489 bridge handle 260211-C2
BNARTNR
Identification
BNNORM1
Elesa® Ergostyle® EBP.
BNMAT
Material
Polyamide, glass-fibre reinforced gray-black, matte finish
CODE
Code
FARBE
Color
DESCRIPTION
Description
DIM01
L
144.0 mm
DIM02
F - Self Lubricating Products
117±0.5 mm
DIM03
D
26 mm
DIM04
H - Metric Pins & Components
39 mm
DIM05
B
8.5 mm
DIM06
I1
92.0 mm
DIM07
GN 237.1 D
8.5 mm
DIM08
d1
13.5 mm
DIM09
h1
8.5 mm
DIM10
h2
26.5 mm
DIM11
F1
2700 N
DIM12
F2
1800 N
DIM13
L1
10 J
DIM14
L2 ft*lb
4 J
WEIGHT
Weight
55 g