??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1450 - Bridge handles assembly from the back side (Elesa® Ergostyle® EBP.B), gray-black, matte finish
Bill of material
BN 1450 3063855 bridge handle 260221-C2
BNARTNR
Identification
BNNORM1
Elesa® Ergostyle® EBP.B
BNMAT
Material
Polyamide, glass-fibre reinforced gray-black, matte finish
CODE
Code
FARBE
DESCRIPTION
Description
DIM01
L
144.0 mm
DIM02
F - Self Lubricating Products
117±0.5 mm
DIM03
D
26 mm
DIM04
H - Metric Pins & Components
39 mm
DIM05
B
8.5 mm
DIM06
I1
92.0 mm
DIM07
d1
13.5 mm
DIM08
d6H
M8
DIM09
HOT SPRUE/HOT RUNNER MOLDING SYSTEMS
13 mm
DIM10
F1
2700 N
DIM11
F2
1800 N
DIM12
L1
10 J
DIM13
L1
4 J
WEIGHT
Weight [grams]
65