??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 21202 - Hex nuts type 1 (ISO 4032; ~DIN 934), cl. 8, zinc flake coated GEOMET® 500 A
Bill of material
BN 21202 3641627 hex nut M10
BNARTNR
Identification
BNNORM1
ISO 4032
BNNORM2
~DIN 934
BNMAT
Material
Steel 8
BNSURFACE
Surface
zinc flake coated GEOMET® 500 A
D
Nominal thread diameter
mm
D1
Thread core diameter
mm
P
Thread pitch
mm
D2
Diameter min.
mm
E
Width across corners min.
mm
M
Total height max.
mm
S
Width across flat max.
mm