??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 26068 - Fastener with cable clamp square head 32 x 32 mm
Bill of material
3784046
BNARTNR
Order number
3784046
BNARTNR1
Order number
300164596
BZC
Orderspecification
SB32-CableTyrap-12
W
Material
INOX A4
DXL
Holder size
16mm x 12mm
I
Inner distance
12 mm
L
Length
16 mm
K
Square head
32 x 32 mm
BNMAT
Material