??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 280 - Flat head square neck bolts with hex nut (DIN 605 Mu; DIN 555 / DIN 934), 4.6 / 4.8, zinc plated blue
Bill of material
BN 280 1112139 flat square neck bolt M8x35
BNARTNR
Identification
BNNORM1
DIN 605
BNNORM2
DIN 555 / DIN 934
BNMAT
Material
Steel 4.6 / 4.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
mm
D3
Thread core diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
B
Thread length
mm
BX1
B for L <= 125
mm
BX2
B for 125<L<=200
mm
BX3
B for L > 200
mm
DK
Head diameter max.
mm
LS
Shank length min.
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
mm
V
max.
mm