??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 2949 - Handles with Lock with steel boss and tapped through-hole (FASTEKS® FAL), reinforced polyamide, black
Bill of material
BN 2949 3823141 handle with lock with steel boss and tapped through-hole 60
BNARTNR
Identification
BNNORM1
FASTEKS® FAL
BNMAT
Material
Reinforced polyamide
BNSURFACE
Surface
black
D
60 mm
H
40 mm
C
c
27 mm
M
m
13 mm
KLEIND
d
23 mm
D1
d1