??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 3034 - Machine levelling feet with internal thread, adjustable, with non-slip rubber insert (FASTEKS® FAL), reinforced polyamide, black
Bill of material
BN 3034 3834884 machine levelling feet with internal thread, adjustable, with non-slip rubber insert 30
BNARTNR
Identification
BNNORM1
FASTEKS® FAL
BNMAT
Material
Reinforced polyamide
BNSURFACE
Surface
black
D
mm
H
18 mm
H1
7 mm
KLEINH1
h1
24 mm
C
c
7.5 mm
SW
14 mm
KLEIND1
d1
mm