??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 49
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 3041 - Hinges with pass-through holes for countersunk head screws, hang-out possibility left (FASTEKS® FAL), reinforced polyamide, black
Bill of material
BN 3041 3836777 hinge with pass-through hole for countersunk head screw, hang-out possibility left 015
BNARTNR
Identification
BNNORM1
FASTEKS® Access line
BNMAT
Material
Reinforced polyamide
BNSURFACE
Surface
black
I1
i1
mm
I2
i2
mm
A1
a1
mm
A2
a2
mm
I
28 mm
A
48 mm
H
h
9 mm
D
d
6.6 mm
AB
hang-out
left
ROT
°