??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 49
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 3043 - Hinges with pass-through holes for countersunk head screws, no hang-out possibility (FASTEKS® FAL), reinforced polyamide, black
Bill of material
BN 3043 3837011 hinge with pass-through holes for countersunk head screw 15 0
BNARTNR
Identification
BNNORM1
FASTEKS® FAL
BNMAT
Material
Reinforced polyamide
BNSURFACE
Surface
black
I1
i1
mm
I2
i2
mm
A1
a1
mm
A2
a2
mm
I
28 mm
A
48 mm
H
h
9 mm
D
d
6.6 mm
ROT
°