??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 71
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 31107 - Round head square neck bolts without hex nuts (DIN 603), stainless steel A4
Bill of material
BN 31107 5400399 round head square neck bolt M8x80
BNARTNR
Identification
BNNORM1
DIN 603
BNMAT
Material
Stainless steel A4
D
Nominal thread diameter
mm
D3
Thread core diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
B
Thread length
mm
BX1
B for L <= 125
mm
BX2
B for 125<L<=200
mm
BX3
B for L > 200
mm
LS
Shank length min.
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
mm
DK
Head diameter max.
mm
DS
Diameter of the unthreaded shank max.
mm
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
mm
K
Head height max.
mm
RF
Radius of curvature of the lens head ~
mm
R
Transition radius under head max.
mm
R1
max.
mm
V
max.
mm