??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 327 - Rod ends with integral self-aligning roller bearing (ISO 12240-4; Durbal BRTM), steel, zinc plated blue, left hand thread
Bill of material
BN 327 1082302 rod end 16 LH
BNARTNR
Identification
BNNORM1
ISO 12240-4
BNNORM2
Durbal BRTM
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
REIHE
Dimension row
K
KONST
Engineering
Integral construction
DX
Bore diameter of inner ring
mm
D1
Face surface diameter
mm
B
Width of inner ring
mm
DK
Orb diameter
mm
RS
Minimum single edge distance at inner ring
0.3 mm min.
ALFA
Tilting angle
Grad
G
Thread diameter
C1
max.
D2
Outside diameter of swivel head eye
mm
H
Medium length of rod end
mm
L1
Thread length
mm
DZ
Speed n max.
TD
Dynamic load ratings
N
TS
Static load ratings
N
CODE
Code