??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 34 - Rod ends with integral spherical plain bearing (ISO 12240-4K; Durbal BEM), steel, zinc plated blue, right hand thread
Bill of material
BN 34 1037897 rod end 12
BNARTNR
Identification
BNNORM1
ISO 12440-4K
BNNORM2
Durbal BEM
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
DX
Bore diameter of inner ring
mm
D
Outside diameter of outer ring
mm
D1
Face surface diameter
mm
B
Width of inner ring
mm
DK
Orb diameter
mm
RS
Minimum single edge distance at inner ring
0.3 mm min.
R1S
Minimum single edge distance at outer ring
mm min.
ALFA
Tilting angle
Grad
G
Thread diameter
C1
max.
D2
Outside diameter of swivel head eye
mm
L7
Length of flattening between drilling center and pole
mm
H
Medium length of rod end
mm
L1
Thread length
mm
L2
Total length of joint head
mm
TD
Dynamic load ratings
N
TS
Static load ratings
N
CODE
Code