??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 52
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 3542 - Hex head bolts with hex nuts partially threaded (DIN 601; ~ISO 4016; DIN 555), cl. 4.6 / 6.8, zinc plated blue
Bill of material
BN 3542 3245356 hex head bolt with hex nut M12x80
BNARTNR
Identification
BNNORM1
DIN 601
BNNORM2
~ISO 4016
BNNORM3
DIN 555
BNMAT
Material
Steel 4.6 / 6.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
mm
D3
Thread core diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
A
Distance from the last full form thread to the bearing face
mm
B
Thread length
mm
BX1
B for L <= 125
mm
BX2
B for 125<L<=200
mm
BX3
B for L > 200
mm
X
Length of the thread run-out
mm
S
Width across flats
mm
R
Transition radius under head
mm
E
Width across corners min.
mm
K
Head height
mm