??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 486 - Angle joint studs type C, with screw stud (DIN 71803 C), plain
Bill of material
BN 486 1191144 angle joint stud C 10
BNARTNR
Identification
BNNORM1
DIN 71803 C
BNMAT
Material
Steel
BNSURFACE
Surface
blank
D
Nominal diameter h9
mm
L4
Length of collar +0.4/0
mm
GEW
Screw thread designation
mm
D1
Nominal thread diameter h11
mm
D2
Thread core diameter
mm
P
Threaded pitch
mm
D3
Flange diameter h14
mm
D4
Min.diameter below orb ±0.2
mm
B
Length of threaded pin ±0.3
mm
L1
Position centre of orb ±0.3
mm
H
Height ±0.3
mm
L2
Stud length from thread min.
mm
X
Thread runout max.
mm
SW
Width across flats
mm
R1
Fillet ±0.2
mm
R2
Fillet max.
mm
ALPHA
Pin ±1°
°