??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 55949 - Fastener with cable clamp rounded corner head Ø 38 mm
Bill of material
9032692
BNARTNR
Order number
9032692
BNARTNR1
Order number
9032692
BZC
Orderspecification
B38A-CableTyrap-12
W
Material
Steel
BNSURFACE
Surface
zinc plated
DXL
Holder size
16mm x 12mm
I
Inner distance
16 mm
L
Length
12 mm
K
Around head
Ø 38 mm
BNMAT
Material