??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 5713 - Hex nuts type 1 (ISO 4032; ~DIN 934), stainless steel A2
Bill of material
BN 5713 2051095 hex nut type 1 M12
BNARTNR
Identification
BNNORM1
ISO 4032
BNNORM2
~DIN 934
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
mm
D1
Thread core diameter
mm
P
Thread pitch
mm
D2
Diameter min.
mm
E
Width across corners min.
mm
M
Overall height max.
mm
S
Across-flats-dimension max.
mm