您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 820 1288555 retaining ring for shafts 6x0.7
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.300 Retaining rings for shafts and bores
01.300.300.20 Securing elements for shafts
BN 820 Retaining rings for shafts special design with lugs
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/01/01_300/01_300_300/01_300_300_20/bn_820/bn_820.prj},{NB=BN 820 1288555 retaining ring for shafts 6x0.7},{CNSORDERNO=1288555},{BNARTNR=1288555},{BNNORM1=DIN 471},{BNNORM2=},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=schwarz},{D1=6.000},{S=0.700},{D3=5.600},{A=2.700},{B=1.300},{D5=1.150},{D2=5.700},{M=0.800},{T=0.150},{N=0.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 820 - Retaining rings for shafts special design with lugs (DIN 471), spring steel, black
Bill of material
BN 820 1288555 retaining ring for shafts 6x0.7
BNARTNR
Identification
1288555
1288555
BNNORM1
DIN 471
BNMAT
Material
Spring steel
BNSURFACE
Surface
black
D1
Nominal dimension
6.000
6.000
mm
S
Thickness
0.700
0.700
mm
D3
Ring inner diameter free length
5.600
5.600
mm
A
Distance max.
2.700
2.700
mm
B
Web thickness ~
1.300
1.300
mm
D5
Hole diameter
1.150
1.150
mm
D2
Diameter keyseat
5.700
5.700
mm
M
Groove width H13
0.800
0.800
mm
T
Slot depth
0.150
0.150
mm
N
Shaft projection min.
0.500
0.500
mm
D4
Diameter of fitting
11.670
11.670
mm