??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 978 - Phillips flat countersunk head drywall self-drilling screws fine thread, phosphated
Bill of material
BN 978 1396811 flat countersunk head drywall screw 3.5x35
BNARTNR
Identification
BNMAT
Material
Steel case-hardened
BNSURFACE
Surface
phosphated
D1
Nominal thread diameter
mm
L
Nominal length
mm
D2
Head diameter max.
8.400 mm
H
0.800 mm
M
4.600 mm