??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Plantco
Description
BorderStyle Steel L - BorderStyle Steel L® is a border used when creating and adding two new surfaces, this angle avoids the need for a trench. Their folded edge prevents the risk of cuts
Bill of material
BorderStyle Acier L - BORD50LMARRON
SERIES
Series
BORD50LMARRON
LODLEVEL
LOD level
300
L
Length
2240 mm
H
Height
mm
T
Thickness
1.25 mm
NL
Nails/Length
3
MAT
Material
Galvanized steel - DX51DZ275 Galvanization thickness 16 to 22
COL
Color
WEIGHT
Weight
1.80 kg
ACCESSOIRES1
Accessories
Fixing by steel spiral nail - 7.5mm x 250mm
ACCESSOIRES2
Flange connection
CL
Studs/Length
3 nails and 1 flange included
DESC
Description
L-shaped edge in painted or natural galvanized steel. Galvanized steel - DX51DZ275. Galvanization thickness 16 to 22 μ. Height 50, 100 and 150 mm with a return of 50 mm. Length 2.24 ml. Thickness 1.25 mm and 2.5 at the top. Fixing with nails diameter 7.5 mm x 250 mm long. Type Borderstyle Steel L® or equivalent
MANUF
Manufacturing
Made in France