??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 6
HELP_VARIABLE
Company
Misumi
Description
BOX-SRTG - (Box Set) Miniature Pipe Fittings - Hubs Fittings
Bill of material
BOX-SRTG4N
PN
Part No.
MAT
Material
ST
Surface Treatment
Electroless Nickel Plating
AC
Accessories
MATAC
Material of Accessories
NO
No.
D
D Tube Inner Diameter
mm
OD
Tube Outer Dia.
mm
M
A
mm
B
mm
L
mm
C
7 mm
H
H Opposite Side
mm
MASS
Mass
g
SA
Effective Sectional Area
mm**2
AF
Applicable Fluid
Air
OP
Max. Operating Pressure
1 MPa
OVP
Operating Vacuum Pressure
-100 kPa
OT
Operating Temperature Range (deg Celsius)
0~50