??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Afag
Description
BP LM 20 - Baseplate
Bill of material
11001626 Baseplate BP LM 20/90
BNR
Order number
TYP
Type
A
Length A
mm
B
Length B
mm
B1
Width B1
60.000 mm
B2
Width B2
48.000 mm
D1
Diameter D1
9.000 mm
G1
Thread G1
M6
H1
Height H1
10.000 mm
H2
Height H2
14.000 mm
H3
Height H3
2.000 mm
L1
Length L1
5.900 mm
GEW
Weight
kg
CTNH
CTN Huttwil
CTNA
CTN Amberg