??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Promatec
Description
BQ45GL1001 - Cap
Bill of material
BQ45GL1001
PN
Part No.
BQ45GL1001
CCOLUMN
Product Number
BQ45GL1001
DCOLUMN
Product Name
45mm CAP x PMC12 Valved In-Line Body
FCOLUMN
CPC Series
BQ
GCOLUMN
CPC Bag Quantity
5
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low
32°F
WCOLUMN
CPC Low
0°C
XCOLUMN
CPC High
120°F
YCOLUMN
CPC High
49°C
AECOLUMN
CPC Sterilization Method ID
 
AFCOLUMN
CPC Spillage
 
ANCOLUMN
CPC Pressure Range
 
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Blue HDPE Base Cap, Almond Polypropylene Quick Disconnect
BBCOLUMN
Almond Polypropylene
BCCOLUMN
Stainless Steel
BDCOLUMN
Stainless Steel
BECOLUMN
LDPE Gasket,Hydrophobic PTFE Packaging Vent
MCOLUMN
Material Type
 
NCOLUMN
Material Finish
 
NOTE
Note