??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bänninger
Description
BR PP-RCT-LFB Mounting group 2 - Cross green
Bill of material
7L9K064311 PP-RCT Montagegruppe D20 x 1/2
ARTNR
Article Number
7L9K064311
LOG
Level of detail
DXRP
d x Rp
20 x 1/2
L
250 mm
KL2
l2
160 mm
KL3
l3
45 mm
KL4
l4
135 mm
H
69 mm
KZ1
z1
221 mm
KZ2
z2
106 mm
GW
Weight
0.370 kg
VE1
PU1
-
VE2
PU2
8
GTIN
4041941077092
CERT1
DINplus P1R0341 certified
CERT2
NSF Logo certified
CERT3
W LIC. 22097 certified
CERT4
ÖVGW W 1.439 certified