??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bänninger
Description
BR PP-RCT-Bronze/LFB Transition-Elbow 90 hollow wall mount male-thread-cyl green
Bill of material
7L2L064511 PP-RCT Winkel D20 x 1/2 x 3/4
ARTNR
Artikel Nr.
LOG
Level of detail
KDRPG
d x Rp x G
20 x 1/2 x 3/4
D
29 mm
KL1
l1
mm
KL2
l2
35 mm
KZ1
z1
13 mm
KZ2
z2
mm
SW
44 mm
GW
Gewicht
kg
VE1
PU1
-
VE2
PU2
GTIN
CERT1
DINplus P1R0341
CERT2
ÖVGW W 1.439