??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bänninger
Description
BR Valve straight concealed prolongation-set 25mm
Bill of material
9902000409 PP-RCT Ventil (High)
ARTNR
Artikel Nr.
9902000409
LOG
Level of detail
KZ
25 mm
GW
Gewicht
0.055 kg
VE1
PU1
-
VE2
PU2
200
GTIN
4041941071144