??
Catalog navigation
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
FLANGE - MODEL C
Bill of material
W0950200002
CODE
Code
W0950200002
DI
Ø Diameter
mm
A
66 mm
B
50 mm
C
40 mm
D
22 mm
E
6.5 mm
N
19.0 mm
S
5 mm
WG
Weight
52 g