??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
BS30-38-DG1/2D - Drive head
Bill of material
BS30-38-DG1/2T-Z9-D35
WXCN
Wu Xing Chain No
BS30-38-DG1/2T
MAT
material
T5053
HTT
Heat treatmen
tooth surface high frequency quenching
BS
surface
Heat treatment
SPE
MODEL
BS30-C212
NUT
Number of teeth
9
D
35 mm
M
Location hole
M8 mm
B
key type
10X8 mm