??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kienberger
Description
BSM-Q-SAFE-18KE - Projection welding systems
Bill of material
BSM-Q-SAFE-18KE-T1
CNSORDERNO
Order Number
BSM-Q-SAFE-18KE-T1
DIM
Dimensions
2590x1590x2112 mm
OPT
Option
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MASS
Weight
3400 kg
O
Outreach
350 mm
PPS
Plate spacing
478 mm
WH
Work height
903 mm
WE
Welding energy
18kJ kVA
DC
No load DC voltage
42 V
MWC
max. welding current
180 kA
MEF
max. electrode force
30 (50) kN
F
Feed
3x400V-,N,PE
V
Validation
63 A