??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PRiCi FA
Description
BSS14Z - Planar lock handle pull-up rotary three-point type
Bill of material
BSS14Z93
MODEL
Model
BSS14Z93
LV1
type
With lock cylinder
MAT1
Base material
ZDC5
MAT2
Handle material
ZDC5
MAT3
Lock tongue material
Q235
SUR1
Base material surface treatment
Sandblasting chrome plating
SUR2
Handle surface treatment
Sandblasting chrome plating
SUR3
Surface treatment of locking tab
Galvanizing
CODE
Code
BSS14Z
VAR02
A
mm
FIX02
A1
25.75 mm
FIX04
A2
24 mm
FIX06
B
28.5 mm
FIX08
B1
33.5 mm
FIX10
B2
65 mm
FIX12
T
6.5 mm
FIX14
T1
6 mm
FIX16
T2
12.5 mm
FIX18
H
14.5 mm
FIX20
t
2.3 mm
FIX22
a
62.5 mm
FIX24
b
23.5 mm
FIX26
a1
12.0 mm
FIX28
TS(Applicable to the thickness of door plate)
1~4 mm
FIX30
Reference weight
0.205 kg
FIX95
PDF
PDF