??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Misumi
Description
BSS2505, BRS2505, BSSK2505, BRSK2505 - Precision Ball Screws - Thread Diameter 25, Lead 5
Bill of material
BSS2505-300
PN
Part No.
BSS2505-300
TS
Type Selection
PG
Precision Grade
C5
THRD
Thread Dia.
25
LEAD
Lead
05
MATTS
Material of Thread Shaft
AISI4150 Alloy Steel
HARDTS
Hardness of Thread Shaft
Induction Hardened 58~62HRC
STTS
Surface Treatment of Thread Shaft
MATN
Material of Nut
JIS-SCM420 Alloy Steel
HARDN
Hardness of Nut
Carburized 58~62HRC
STN
Surface Treatment of Nut
-
L
L 1mm Increment
mm
输入参数值: L
L 1mm Increment
mm
cm
inch
ft
F
F Selection (1mm Increment for Specified)
mm
P
P Selection (1mm Increment for Specified)
mm
Y
177 mm
TD
Twisting Direction
Right
NOT
No. of Turns
2.5 Turns, 1 Line
BD
Ball Dia.
3.175
AP
Axial Play
0.005 or Less mm
CD
Basic Load Rating C (Dynamic)
9.4 kN
CO
Basic Load Rating Co (Static)
22.2 kN
PT
Preload Torque
6.0 or Less N*cm
GREASE
Grease Type Selection
ALT4
No Machining on Support Side Thread End
ALT5
Nut Direction
ALT3
No Retaining Ring Groove on Support Side Thread End
ALT9
Machining on Support Side Thread
Q
Q Selection
mm
G
G 1mm Increment
mm
ALT1
Support Side Thread End Length
FC
FC 1mm Increment
mm
ALT2
Tapping on Support Side Thread End
MC
MC 1mm Increment
mm
ALT6
Key Groove on Fixed Side Thread End
KC
KC 1mm Increment
mm
ALT7
Key Groove on Fixed Side Thread End
K
K 1mm Increment
mm
S
S 1mm Increment
mm
ALT8
Fixed Part Thread End Flat Machining
SC
SC 1mm Increment
mm
SWC
SWC 1mm Increment
mm
SGC
SGC 1mm Increment
mm