??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
PRiCi FA
Description
BST21CB,BST21S - Butterfly fixed handle external thread type
Bill of material
BST21CB4-12-B
MODEL
Model
LV1
Thread type
External thread type
MAT1
Handle material
Zinc die casting
MAT2
Thread material
MAT3
Spring material
SUS304-WPB
SUR1
Handle surface treatment
Electrostatic spraying
SUR2
Surface treatment of threaded part
CODE
Code
VAR02
M
VAR04
L
mm
VAR06
Handle color
FIX02
Fmax
N
FIX04
Pmax
KN
FIX06
Reference weight
32 g
FIX95
PDF
PDF