??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
BST28CB,BST28S - Small straight rod handle, tightly set and adjustable
Bill of material
BST28CB4-B
MODEL
Model
LV1
Shape
Small straight rod
LV2
type
Type A
MAT1
Body material
ZDC
MAT2
Butterfly rod material
SUR1
Surface treatment of main body
baking finish
SUR2
Surface treatment of butterfly rod
CODE
Code
VAR02
M
VAR04
Handle color
FIX02
R
29 mm
FIX04
C
25.4 mm
FIX06
D
13 mm
FIX08
H
29 mm
FIX10
h
7 mm
FIX12
Reference weight
kg/pcs
FIX95
PDF
PDF