??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
PRiCi FA
Description
BST29CB,BST29S - Y-type fixed handle
Bill of material
BST29CB4-16-B
MODEL
Model
MAT1
Handle material
Zinc die casting
MAT2
Thread material
MAT3
Spring material
SUS304-WPB
SUR1
Handle surface treatment
baking finish
SUR2
Surface treatment of threaded part
CODE
Code
VAR02
M
VAR04
L
mm
VAR06
Handle color
FIX02
Fmax
N
FIX04
Pmax
KN
FIX06
Reference weight
40 g
FIX95
PDF
PDF