??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型選擇
可提供的產品: 3
HELP_VARIABLE
Company
Misumi
Description
BSX1202, BSX1205, BSS1205, BSS1210, BSSE1205, BSSE1210 - Precision Ball Screws - Shaft Diameter 12, Lead 4, 5, 10
Bill of material
BSX1202-150
PN
Part No.
PG
Precision Grade
THRD
Thread Dia.
12
LEAD
Lead
MATTS
Material of Thread Shaft
HARDTS
Hardness of Thread Shaft
MATN
Material of Nut
SCM420
HARDN
Hardness of Nut
Carburized 58~62HRC
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
Y
mm
A
mm
B
mm
T
mm
Z
mm
W
mm
H
mm
R
mm
C
mm
DD
d
4.5 mm
DD1
d1
8.0 mm
HH
h
4.4 mm
TD
Twisting Direction
Right
NOT
No. of Turns
2.5 turns, 1 line
BD
Ball Dia.
AP
Axial Play
mm
CD
Basic Load Rating C (Dynamic)
kN
CO
Basic Load Rating Co (Static)
kN
PT
Preload Torque
N*cm
GREASE
Grease Type Selection
ALT3
No Machining on Support Side Thread End
ALT4
Nut Direction
ALT2
No Retaining Ring Groove on Support Side Thread End
ALT8
Machining on Support Side Thread
Q
Q Selection
mm
G
G 1mm Increment
mm
ALT1
Support Side Thread End Length
FC
FC 1mm Increment
mm
ALT5
Key Groove on Fixed Side Thread End
KC
KC 1mm Increment
mm
ALT6
Key Groove on Fixed Side Thread End
K1
K 1mm Increment
mm
S
S 1mm Increment
mm
ALT7
Fixed Part Thread End Flat Machining
SC
SC 1mm Increment
mm
SWC
SWC 1mm Increment
mm
SGC
SGC 1mm Increment
mm