??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
BOTAI
Description
BTB27M - Standard/Belt Type
Bill of material
BTB27M-L200-50-L-AB115-H100-3-C3-J-0315
MODEL
Model
BTB27M
LEAD
Lead
STROKE
stroke
mm
Enter value for STROKE
stroke
mm
cm
inch
ft
MP
Motor Position
RN
Reduction type number
AB115
MB
Motor Brand
PO
Power Output
GR
Reducer ratio
HS
Homer Sensor
LS
Limit Sensor
L
554.00 mm
A
150.00
M
1
N
6
KG
38.32