??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Balluff
Description
BTL5 B, Z, CD
Bill of material
BALLUFF BTL5-A11-M0025-Z-S32
TC
Product identifier
BTL5-A11-M0025-Z-S32
VERSION
Version
PX
Product view
0020a
SW
Interface
COD
Coding
SYS
resolution of system
SYNC
SSI interface with synchronization to clock
NENN
Standard nominal length
mm
Enter value for NENN
Standard nominal length
mm
cm
inch
ft
GT
Thread type
SA
Connection type
KN
Contact insert
POS
Position sensor
AGS
Output signals- voltage
SK
Software/ Input-configuration
BR
Baud rate
AUS
Output signal
A
0.000 mm
G
Thread
- mm
W
Weight
0.4 Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE